60D5h, 68D5h Touch probe 1 positive edge counter - Axis #
A counter that is incremented with each rising edgeA rising edge is the transition of a digital signal from low to high. It is also called positive edge of the touch probe 1 input.
The counter is only valid if the touch probe 1 is enabled (60B8h, bit 0 = 1b). When configured to capture only the first event only bit 0 changes. When configured for continuous triggering, the value is an unsigned 16-bit value with overflow.
See Touch Probes.
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Touch probe 1 positive edge counter - Axis 1 | 60D5h | 0h | Unsigned16 | - | - | Read only | Yes |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Touch probe 1 positive edge counter - Axis 2 | 68D5h | 0h | Unsigned16 | - | - | Read only | Yes |